Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 14M KETTEN FUCHS Artikel-Nr. 36-14M-115
CNSORDERNO
Order number
36-14M-115
P
Division
14 mm
ZRB
Wide belt
115 mm
Z
Number of Teeth
36
TYP
Typ
6F
VERS
2
MAT
Material
St
DE
Dimensions
157.68 mm
DP
Dimensions
160.43 mm
DM
Dimensions
120.0 mm
DI
Dimensions
0.0 mm
DF
Dimensions
168.0 mm
W
Dimensions
133.0 mm
L
Dimensions
148.0 mm
D1
Dimensions
32.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices